IESNA:LM-63-2002
[TEST]P1645575
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21137.1
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3411.8 3192.7 3048.1 2936.3 2775.4 2705.3 2814.1 3033.2 3340.3 3699.5 4115.3 4559.5 5014.1 5519.4 5993.4 
6567.3 6977.1 7312.5 7570.4 7676.2 7641.9 7346.8 6477.8 5996.4 5722.1 5358.4 4620.6 3355.2 2211.9 1380.2 916.7 
551.5 251.9 149.1 59.6 0.0 0.0 
3411.8 3174.8 3039.2 2924.4 2766.4 2705.3 2821.6 3040.7 3349.2 3705.4 4133.2 4581.9 5030.5 5506.0 6012.8 
6561.3 7018.9 7351.3 7622.5 7732.8 7717.9 7430.3 6617.9 6100.7 5844.4 5482.2 4735.4 3464.0 2286.5 1432.4 952.4 
581.3 286.2 164.0 70.1 0.0 0.0 
3411.8 3195.7 3045.1 2946.8 2808.1 2723.2 2806.7 3001.9 3264.3 3598.1 4003.6 4432.8 4881.5 5362.9 5860.7 
6379.4 6901.1 7363.2 7791.0 8074.2 8180.0 8169.6 7810.4 7106.8 6716.3 6351.1 5617.8 4303.1 2766.4 1727.5 
1149.2 731.8 403.9 268.3 113.3 0.0 0.0 
3411.8 3206.1 3076.4 2987.0 2861.8 2773.9 2803.7 2940.8 3170.3 3449.1 3787.4 4194.3 4608.7 5048.4 5513.5 
6003.8 6550.9 7139.6 7725.4 8230.7 8619.7 8867.1 8932.7 8859.7 8660.0 8275.4 7668.8 6515.1 4231.6 2523.5 
1471.1 934.6 533.6 265.3 99.9 0.0 0.0 
3411.8 3232.9 3104.8 3022.8 2939.3 2858.8 2838.0 2906.5 3052.6 3268.7 3543.0 3857.5 4195.8 4586.3 5015.6 
5446.4 5950.2 6527.0 7176.9 7867.0 8445.3 8917.8 9287.5 9590.0 9880.7 10149.0 10280.2 9807.7 7975.8 4713.0 
2180.6 965.9 514.2 219.1 80.5 1.5 0.0 
3411.8 3271.7 3154.0 3077.9 3030.2 2979.6 2952.7 2978.1 3051.1 3186.7 3373.1 3578.8 3811.3 4090.0 4434.3 
4763.7 5169.1 5670.0 6248.3 6939.9 7643.4 8308.2 8934.2 9530.4 10254.8 11107.4 12046.4 12803.6 12477.2 9876.2 
5345.0 2088.2 727.4 353.3 114.8 3.0 0.0 
3411.8 3306.0 3206.1 3146.5 3121.2 3116.7 3122.7 3145.0 3188.2 3262.8 3386.5 3546.0 3680.1 3805.3 3993.1 
4256.9 4565.5 4950.0 5470.2 6117.1 6890.7 7689.6 8555.6 9420.1 10324.9 11462.1 12754.4 14085.5 14642.9 13212.0 
10043.2 5862.2 2067.4 743.8 280.2 25.3 0.0 
3411.8 3307.5 3210.6 3152.5 3128.6 3128.6 3140.5 3164.4 3206.1 3280.6 3407.3 3563.8 3690.5 3802.3 3981.2 
4236.1 4519.3 4903.8 5422.5 6047.1 6841.5 7661.3 8507.9 9424.6 10324.9 11457.7 12741.0 14091.4 14660.8 13261.2 
10201.2 6270.6 2162.8 763.1 293.6 26.8 0.0 
3411.8 3325.4 3261.3 3224.0 3222.5 3246.4 3291.1 3338.8 3399.9 3478.9 3620.5 3771.0 3836.6 3909.6 4064.7 
4265.9 4526.7 4908.3 5425.5 6057.5 6801.3 7652.4 8554.1 9476.8 10418.8 11494.9 12666.5 13645.8 13796.3 12411.6 
9947.8 6306.4 2551.8 648.4 281.7 38.8 0.0 
3411.8 3368.6 3346.2 3352.2 3390.9 3450.6 3511.7 3578.8 3651.8 3753.1 3888.8 3972.3 4012.5 4093.0 4224.1 
4428.4 4680.2 5125.9 5667.0 6324.3 7188.8 8107.0 9090.7 10159.4 11311.6 12547.2 13647.3 14340.3 13908.1 12222.3 
9581.1 5002.2 1588.9 581.3 253.4 70.1 0.0 
3411.8 3410.3 3429.7 3480.4 3569.8 3684.6 3797.9 3920.1 4049.8 4189.9 4355.3 4443.3 4532.7 4660.9 4841.2 
5093.1 5430.0 5844.4 6345.2 6917.5 7539.1 8233.7 8935.7 9786.8 10651.3 11496.4 12055.4 12085.2 10755.6 8837.3 
6157.4 2578.6 813.8 347.3 128.2 38.8 0.0 
3411.8 3437.2 3474.4 3544.5 3659.2 3790.4 3921.6 4054.2 4182.4 4327.0 4474.6 4534.2 4583.4 4651.9 4732.4 
4847.2 5012.6 5221.3 5489.6 5813.0 6184.2 6580.7 7018.9 7571.9 8150.2 8642.1 8847.8 8619.7 7363.2 5933.8 
4130.2 1776.7 594.7 298.1 146.1 53.7 0.0 
3411.8 3428.2 3478.9 3563.8 3684.6 3814.3 3940.9 4052.7 4148.1 4242.0 4322.5 4322.5 4285.3 4252.5 4201.8 
4157.1 4139.2 4125.8 4104.9 4072.1 4030.4 3982.7 3975.2 4064.7 4233.1 4361.3 4255.5 3759.1 2761.9 1955.6 
1228.2 630.5 365.2 211.7 120.7 47.7 0.0 
3411.8 3472.9 3540.0 3620.5 3723.3 3806.8 3860.5 3882.8 3854.5 3771.0 3630.9 3392.4 3058.6 2654.6 2167.2 
1742.4 1374.3 1135.8 1016.5 962.9 934.6 915.2 888.4 869.0 885.4 898.8 866.0 801.9 691.6 573.9 478.5 374.1 269.8 171.4 
93.9 29.8 0.0 
3411.8 3507.2 3568.3 3619.0 3660.7 3662.2 3593.7 3435.7 3171.8 2835.0 2440.0 1982.4 1569.5 1319.1 1199.9 1146.2 
1114.9 1100.0 1097.0 1097.0 1094.0 1082.1 1056.8 1019.5 983.7 967.4 933.1 857.1 736.3 585.8 466.5 368.2 259.4 155.0 92.4 23.8 
0.0 
3411.8 3522.1 3568.3 3577.3 3544.5 3422.2 3167.4 2835.0 2448.9 2010.7 1644.0 1448.8 1368.3 1331.0 1299.7 1278.9 1275.9 
1286.3 1311.7 1340.0 1368.3 1387.7 1393.6 1369.8 1320.6 1249.1 1144.7 1027.0 883.9 693.1 500.8 333.9 222.1 149.1 77.5 14.9 0.0 
3411.8 3537.0 3556.4 3511.7 3371.6 3098.8 2736.6 2335.7 1931.7 1651.5 1548.7 1505.4 1463.7 1423.5 1389.2 1365.3 
1363.8 1398.1 1424.9 1413.0 1413.0 1414.5 1375.8 1296.8 1222.2 1156.6 1076.2 973.3 852.6 718.4 548.5 380.1 266.8 168.4 73.0 10.4 
0.0 
3411.8 3523.6 3520.6 3422.2 3182.3 2826.0 2438.5 2043.5 1746.9 1663.4 1641.1 1606.8 1551.6 1484.6 1432.4 1401.1 
1338.5 1252.0 1243.1 1216.3 1159.6 1162.6 1170.1 1185.0 1195.4 1185.0 1162.6 1126.8 1071.7 976.3 761.7 584.3 411.4 243.0 101.4 6.0 
0.0 
3411.8 3519.1 3495.3 3353.7 3033.2 2654.6 2232.8 1884.0 1757.3 1749.9 1738.0 1700.7 1638.1 1557.6 1475.6 1308.7 
1195.4 1120.9 1018.0 995.7 991.2 1006.1 1038.9 1062.7 1050.8 1024.0 989.7 945.0 886.9 813.8 675.2 563.4 450.1 280.2 119.2 6.0 
0.0 
3411.8 3519.1 3486.3 3291.1 2943.8 2529.4 2124.0 1846.8 1812.5 1830.4 1828.9 1796.1 1732.0 1642.6 1436.9 1255.0 
1122.4 970.3 915.2 889.8 883.9 889.8 898.8 888.4 837.7 809.4 785.5 752.7 700.5 640.9 553.0 463.6 363.7 251.9 113.3 4.5 
0.0 
3411.8 3489.3 3447.6 3264.3 2872.2 2463.8 2062.9 1836.3 1836.3 1866.1 1875.1 1849.7 1797.6 1685.8 1435.4 1232.7 
1044.9 936.0 900.3 906.2 968.8 983.7 891.3 889.8 813.8 803.4 763.1 725.9 681.2 585.8 494.9 396.5 293.6 202.7 83.5 4.5 
0.0 
3411.8 3474.4 3437.2 3247.9 2872.2 2463.8 2062.9 1834.8 1839.3 1870.6 1879.6 1860.2 1809.5 1681.3 1439.8 1223.7 
1043.4 933.1 900.3 916.7 1003.1 1012.1 892.8 900.3 816.8 816.8 764.6 719.9 667.8 566.4 477.0 386.0 275.7 171.4 79.0 4.5 
0.0 
